System Components

System Components: A Complete Portfolio of Products for a Code-Compliant Sprinkler System.

Reliable offers a complete range of complementary products required to design and install a code-compliant sprinkler system. System components are produced to Reliable’s quality standards by trusted third-party partners. Reliable’s line of system components completes our portfolio of manufactured products and may be conveniently bundled and shipped to your shop or job site location.

As a leader in the fire protection industry since 1920, Reliable system components are supported by our Customer Service and Technical Support Teams. Reliable’s full complement of products is available through the industry’s most trusted distribution network and a team of fire protection industry experts.

Reliable Model BFG-300 Supervised Butterfly Valve Grooved

Image for Reliable Model BFG-300 Supervised Butterfly Valve Grooved

Bulletin 831

Available Sizes

2-1/2″ (65mm), 3″ (76mm), 4″ (100mm), 6″ (150mm), 8″ (203mm)

RASCO Fire Department Connections and Accessories

Image for RASCO Fire Department Connections and Accessories

Bulletin 445

Reliable Model HV Hose Valves

Image for Reliable Model HV Hose Valves

Bulletin 444

Available Sizes

1-1/2″ (38mm), 2-1/2″ (65mm)

Reliable Model L399 OS&Y Gate Valves

Image for Reliable Model L399 OS&Y Gate Valves

Bulletin 443

Available Sizes

2″ (50 mm), 2-1/2″ (65 mm), 3″ (80 mm), 4″ (100 mm), 6″ (150 mm), 8″ (200 mm), 10″ (250 mm), 12″ (300 mm)

Reliable RBV Series Bronze Butterfly Valves

Image for Reliable RBV Series Bronze Butterfly Valves

Bulletin 830

Available Sizes

1″ (25 mm), 1-1/4″ (32 mm), 1-1/2″ (38 mm), 2″ (51 mm), 2-1/2″ (65 mm)

Reliable Storz Connections

Image for Reliable Storz Connections

Bulletin 446

United Brass

Image for United Brass

Components:

  • Brass Trim Valves

Website:

Model REL-AGV Angle Globe Valve

Image for Model REL-AGV Angle Globe Valve

Bulletin 453

Available Sizes

1/2″ (15 mm), 3/4″ (20 mm), 1″ (25 mm), 1-1/4″ (32 mm), 1-1/2″ (40 mm), 2″ (50 mm)

Croker

Image for Croker

Components:

  • Fire Department Equipment

Website:

Model REL-CV Swing Check Valve

Image for Model REL-CV Swing Check Valve

Bulletin 451

Available Sizes

3/8″ (10 mm), 1/2″ (15 mm), 3/4″ (20 mm), 1″ (25 mm), 1-1/4″ (32 mm), 1-1/2″ (40 mm), 2″ (50 mm)

Model REL-GV Globe Valve

Image for Model REL-GV Globe Valve

Bulletin 452

Available Sizes

3/8″ (10 mm), 1/2″ (15 mm), 3/4″ (20 mm), 1″ (25 mm), 1-1/4″ (32 mm), 1-1/2″ (40 mm), 2″ (50 mm)

 

Warning!

You are using an outdated browser. Things may not appear as intended. We recommend updating your browser to the latest version.

Close