Reliable wet system valves are designed to control sprinkler systems in areas that are temperature controlled to at least 40°F (4°C). As the most common type of system, wet sprinkler systems have water available at the sprinkler, so when a fire occurs, and the sprinkler activates, water is discharged on the fire immediately. 

Reliable wet system valves employ both mechanical and electrically-activated alarms. Types of Reliable wet system valves include Riser Check Valves, Alarm Check Valves, Floor Control Assemblies, and Residential and Commercial Risers. 

For more information regarding the proper selection, installation, and maintenance of Reliable valves, please see Caution Sheet 336.

Contact a Product Technology Expert

Do you have a technical product question? Contact our team of product technology experts to get the answers you need to move your project forward.

Contact a Technical Expert