System Components

System Components: A Complete Portfolio of Products for a Code-Compliant Sprinkler System.

Reliable offers a complete range of complementary products required to design and install a code-compliant sprinkler system. System components are produced to Reliable’s quality standards by trusted third-party partners. Reliable’s line of system components completes our portfolio of manufactured products and may be conveniently bundled and shipped to your shop or job site location.

As a leader in the fire protection industry since 1920, Reliable system components are supported by our Customer Service and Technical Support Teams. Reliable’s full complement of products is available through the industry’s most trusted distribution network and a team of fire protection industry experts.

Image for Reliable Model HV Hose Valves

Reliable Model HV Hose Valves

Bulletin 444

Available Sizes

1-1/2″ (38mm), 2-1/2″ (65mm)

Image for Reliable Model L399 OS&Y Gate Valves

Reliable Model L399 OS&Y Gate Valves

Bulletin 443

Available Sizes

2″ (50 mm), 2-1/2″ (65 mm), 3″ (80 mm), 4″ (100 mm), 6″ (150 mm), 8″ (200 mm), 10″ (250 mm), 12″ (300 mm)

Image for Reliable RBV Series Bronze Butterfly Valves

Reliable RBV Series Bronze Butterfly Valves

Bulletin 830

Available Sizes

1″ (25 mm), 1-1/4″ (32 mm), 1-1/2″ (38 mm), 2″ (51 mm), 2-1/2″ (65 mm)

Image for RASCO Fire Department Connections and Accessories

RASCO Fire Department Connections and Accessories

Bulletin 445

Image for Reliable Storz Connections

Reliable Storz Connections

Bulletin 446

Warning!

You are using an outdated browser. Things may not appear as intended. We recommend updating your browser to the latest version.

Close