Model REL-CV Swing Check Valve
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov
Available Sizes
3/8″ (10 mm), 1/2″ (15 mm), 3/4″ (20 mm), 1″ (25 mm), 1-1/4″ (32 mm), 1-1/2″ (40 mm), 2″ (50 mm)
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov
3/8″ (10 mm), 1/2″ (15 mm), 3/4″ (20 mm), 1″ (25 mm), 1-1/4″ (32 mm), 1-1/2″ (40 mm), 2″ (50 mm)