FX Dry Pipe Valve

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov

Click HERE to listen to a podcast about the FX Valve by Reliable’s Director of Technical Services!

  • Valve Size:

    2″ (50 mm), 2-1/2″ (65 mm), 76 mm, 3″ (80 mm), 4″ (100 mm), 6″ (150 mm), 165 mm

Download Bulletin
  • Bulletin 360
  • Assembly Drawings

Product Documents

CAD Drawings
  • 2D Block FX All Sizes
  • 3D Block FX 2"
  • 3D Block FX 2.5"
  • 3D Block FX 3"
  • 3D Block FX 4"
  • 3D Block FX 6"
Engineering Specs
  • Model FX Dry Pipe Valve Specifications
Warning!

You are using an outdated browser. Things may not appear as intended. We recommend updating your browser to the latest version.

Close