Bull Moose
Components:
- Steel Pipe
Reliable offers a full range of UL Listed, FM Approved sprinkler pipe from the most trusted mills in the fire sprinkler industry. Schedule 10, Schedule 40, Flow (Schedule 7), and threadable, light-wall (Schedule 30) are all available and are offered in both black and galvanized finishes. These sprinkler pipe options are available by the stick or by the bundle at our distribution centers.
For a quote on your next project, speak with our sales team to receive a customized recommendation.