Model AH42 and AH56 Attic Sprinklers

  • Industry leading attic sprinkler coverage, now for hip roofs
  • cULus Listed for protection of hip roofs
  • Coverage area of 10ft by 15ft

For more information please see Bulletin 056


Model G Check & Riser Check Valves

  • 1.5”, 2” and 10” (40, 50 and 250mm)
  • cULus Listed & FM Approved
  • 300 psi (20.7 bar) pressure rated
  • Grooved end connections
  • Lightweight & Low friction loss

For more information please see Bulletins 806 and 807.


RFC76 Residential Sprinkler

  • Offering design flexibility in working with available water supplies, installing few sprinklers and providing increased spacing options.
  • cULus Listed
  • Flat cover plate concealed pendent with K7.6 (109 metric)
  • ¾” threads, ¾” (19mm) cover plate adjustment
  • 165°F (74°C) or 212°F (100°C) temperature rating

For more information please see Bulletin 006 


Model G5-80F Sprinkler

  • Standard coverage, standard response flat cover plate concealed sprinkler
  • K8.0 (115 metric)
  • FM Approved
  • Features a heat-treated stainless steel deflector

For more information please see Bulletin 034 


F1-SS and F1FR-SS Series Stainless Steel Sprinklers

  • cULus Listed and FM Approved as Corrosion Resistant Sprinklers
  • Type 316 stainless steel alloy frame, deflector, cap, and load screw
  • Available as Upright, Pendent, or Recessed Pendent sprinklers
  • K5.6 (80 metric) and K8.0 (115 metric)

For more information please see Bulletin 064 for more details on the F1-SS Series Stainless Steel Sprinklers and Bulletin 065 for more details on the F1FR-SS Series Stainless Steel Sprinklers.  


Model A Relief Valve

  • UL Listed and FM Approved
  • Available factory-set at these nominal operating pressures: 175 psi (12 bar), 185 psi (13 bar), 210 psi (14 bar), 260 psi (18 bar), and 310 psi (21 bar)

For more information please see Bulletin 257


Reliable Model TD Test and Drain Valve

  • cULus Listed, FM Approved
  • A single handle, tri-position ball valve allowing
    both testing of the waterflow alarm and draining of a wet-pipe fire protection system.

For more information, please see Bulletin 618.


Model QRM Riser Mount Air Compressors

  • These products provide compact and quiet compressed air sources
    for dry pipe and preaction fire protection systems.
  • These air compressors come in tank-mounted and tankless options, and
    are available in three sizes.

For more information, please see Bulletin 256.


Nitrogen Automatic Pressure Maintenance Devices

  • NS-ASAM is cULus Listed and FM Approved.
  • This product is designed for two separate nitrogen or air sources, and it
    automatically switches between the primary and secondary source.
  • This device provides flexibility for multiple applications.

For more information, please see Bulletin 254.


Model F1S and F2S Seismic Escutcheons

  • The 5" outer diameter covers larger holes and openings around sprinkler pipe.
  • These seismic escutcheons are available in white or chrome finish.

For more information, please see Bulletin 204.


RASCOflex Flexible Sprinkler Hose with Fittings

  • Braided Hose Assemblies (UL Listed and FM Approved)  
    and Unbraided Hose Assemblies (UL Listed).
  • Manufactured for installation on suspended ceiling grids
  • Designed for use in hydraulically wet, deluge, preaction or dry sprinkler systems
    per NFPA 13, 13R, and 13D guidelines

TNL280 Pendent Spray Nozzle, K28.0 (400 metric)

  • cULus Listed Open Spray Nozzle
  • For use in Tunnels and other special applications.
  • Listed Corrosion Resistant Nozzle with ENT finish
  • Low required pressure for coverage up to 18' x 18' (5.5m x 5.5m)

For more information, please see Bulletin 099.


RFC58, Flat Cover Plate, Concealed Pendent Residential Sprinkler, K5.8 (84 metric)

  • cULus Listed Residential Sprinkler
  • Low water flow requirements
  • Ordinary or Intermediate Temperature Classification
  • Push-On cover plate installation
  • Variety of cover plate finishes are available either solid or perforated

For more information, please see Bulletin 006.


Attic Sprinklers, K5.6 (80 metric), 8.0 (115 metric)

  • cULus Listed Specific Application Sprinklers for Sloped Combustible and Noncombustible Light Hazard Concealed Spaces
  • All models use a 212°F (100°C) temperature rated fusible-link operating element
  • Coverage for spans up to 70' (21m) with one row of Model DD80 sprinklers
  • Coverage for spans up to 100' (30m) with three rows of sprinklers: one row of Model DD80 sprinklers near the ridge and one row of Model GP56 sprinklers near each eave

For more information, please see Bulletin 056.


LT56 Series Special Sprinklers, K5.6 (80 metric)

  • Flat Cover Plate, Concealed Pendent version now available
  • Designed specifically for corridors and hallways
  • 28' x 10' (8.5m x 3m) maximum coverage area
  • cULus Listed for Light Hazard Occupancies
  • Increased spacing and reduced water demand in corridors compared with traditional extended coverage sprinklers

For more information, please see Bulletin 058.


F3-80 Dry, K8.0 (115 metric)

  • Pendent and HSW styles available
  • Standard Response
  • Standard coverage
  • cULus Listed 

For more information, please see Bulletin 060.


F3QR80 Dry, K8.0 (115 metric)

  • Pendent and HSW styles available
  • Quick Response
  • Standard Coverage
  • cULus Listed

For more information, please see Bulletin 061.


F3-56/F3QR56 Dry, K5.6 (80 metric) - Pendent, Recessed Pendent, & HSW Sprinklers with 3/4" Inlets

  • New 250 psi UL Listing has been added to these sprinklers
  • Primarily for replacement of existing 3/4" (ISO 7-R3/4) inlet sprinklers
  • For Light and Ordinary Hazard Applications
  • Standard Coverage
  • UL - Standard and Quick Response

For more information, please see Bulletin 153 (F3-56) and Bulletin 157 (F3QR56).


DH80 Dry HSW, K80 (115 metric)

  • For Light Hazard protection of decks, halls, corridors, and rooms
  • UL Listed
  • Coverage up to 28' (8.5m) wide and 14' (4.3m) long
  • Quick Response
  • Available temperature ratings: 155°F (68°C) & 175°F (79°C)

For more information, please see Bulletin 055.


RASCO Iron Gate Valves

  • RASCO brand means quality products.
  • OS&Y Gate Valves - Flanged End; 300 psi (21 bar) rated working pressure; UL/FM Approved; sizes: 2” (50mm) through 12” (300mm)
  • Non-Rising Stem Gate Valves - Flanged End; 300 psi (21 bar) rated working pressure; UL/FM Approved; sizes: 4” (100mm) through 10” (250mm)
  • Wall and Vertical Indicator Posts - Identify whether the valve is opened or closed

For more information, please see OS&Y, NRSWall Indicator Post, and Vertical Indicator Post Product Solutions sheets.


8" DryPaK & 8" PrePaKs

  • New larger size enhances our popular DryPaK and PrePaK Systems.
  • 8" DryPaK Systems utilize the DDX-LP Dry Pipe Valve - hydraulically operated, differential-type valve for low pressure dry pipe valve systems
  • DryPaK available sizes:  2" (50mm) through 8" (200mm).
  • 8" PrePaK Systems utilize the lightweight DDX Deluge with galvanized trim.
  • Two PrePaK options:
    • Type D - Electric Single & Electric/Electric Double Interlock; sizes:  4" (100mm), 6" (150mm) & 8" (200mm)
    • Type F - Electric/Pneumatic Double Interlock; sizes:  2" (50mm) through 8" (200mm)

For more information, please see Bulletin 748, Bulletin 733, and Bulletin 747.


F3RES44 Residential Dry HSW, K4.4 (63 metric)

  • Residential Dry Horizontal Sidewall Sprinkler
  • UL Listed Residential Sprinkler with coverage area up to 16' x 20' (4.9m x 6.1m)  
  • Available in Ordinary, 155°F (68°C) or Intermediate, 175°F (79°C) temperature classification
  • Flush, recessed, and extended installation options
  • Standard inlet with 1”NPT threads. Optional inlets with ¾” NPT, ISO 7-R1 or ISO 7-R3/4 threads.
  • Available lengths from 4 ¼“ (108mm) to 24” (610mm) in ¼” (6.35mm) increments 

For more information, please see Bulletin 052.


G5-56 Dry, K5.6 (80 metric)

  • Flat Cover Plate, Concealed, Dry Pendent Sprinkler
  • Dropdown deflector design allows sprinkler to be recessed into ceiling and concealed by a flat cover plate
  • G4 cover plate with 1/2" (13mm) adjustment
  • Available in Ordinary (165°F) or Intermediate (212°F) temperature rating
  • G4 cover plates (solid or perforated) available in a variety of finishes
  • Available lengths from 4¼” (108mm) to 48” (1219mm) in ¼” (6.35mm) increments

For more information, please see Bulletin 051


Smaller Alarm Model E & E3 Alarm Check Valves with Model E3 trim

  • Available sizes:  2-1/2" (65mm), 3" (80mm) and 76mm
  • Valves' grooved seat design insures positive water flow alarm operation
  • Precision retard chamber limits false alarms under variable pressure conditions
  • External bypass aids in prevention of false alarms under all supply conditions
  • Vertical and horizontal installation options 
  • Model E3 Valve - 300 psi (20.7 bar) rated and Groove/Groove
  • Model E Valve - 175 psi (12.1 bar) rated and Flange/Flange or Flange/Groove
  • Model E3 Trim is used with both Model E and Model E3 Valves

For more information, please see Bulletin 427 and Bulletin 428


G4 XLO-QR ECLH/ECOH, K11.2 (160 metric)

  • Quick Response for Light and Ordinary Hazard occupancies
  • Spacing up to 20’ x 20’ (6.1m x 6.1m) 400 ft2 (37.2m2) per sprinkler
  • Threaded flat cover plate - solid or perforated
  • Smooth aesthetic ceiling profile
  • 1/2” (13mm) cover plate adjustment
  • 3/4” NPT (R3/4) Thread

For more information, please see Bulletin 171


G6-80 HSW QR EC, K8.0 (115 metric)

  • Quick Response
  • Light Hazard applications
  • Spacing up to 16' x 24' (4.9m x 7.3m)
  • 1/4" (6.3mm) adjustment

For more information, please see Bulletin 047


G6-56 HSW QR, K5.6 (80 metric)

  • Quick Response
  • Standard Spray HSW spacing
  • Light and Ordinary Hazard applications
  • 1/4” (6.3mm) adjustment

For more information, please see Bulletin 050


RFS42 HSW, K4.2 (60 metric)

  • New Residential Flat Plate Concealed, Horizontal Sidewall Sprinkler
  • cULus Listed for Sprinkler Coverage up to 16’ x 20’ (4.9m x 6.1m)
  • Flat cover plates (solid or perforated look) for a flush, concealed to wall look; available in a wide variety of colors and finishes
  • Sized to fit in a 3-1/2” or larger stud space when installed in most common 3/4” by 1/2” fittings, including the Spears TorqueSafe™ sprinkler head elbow and tee. See Bulletin 048 for fitting size and configuration requirements.
  • Push-on, pull-off cover plate with 1/8” (3.2mm) adjustment

For more information, please see Bulletin 048


GL112, K11.2 (160 metric), Quick Response Storage Sprinklers

  • New Pendent version now available
  • FM Approved as a QR storage sprinkler to be used in Racks and the tables in FM Data Sheet 8-9
  • Designed to control high challenge fires in both palletized and rack storage occupancies, utilizing relatively low water pressures
  • Intended for use as a "Quick Response" storage sprinkler in hydraulic designed systems with a minimum pressure of 7 psi (0.5 bar) in accordance with the area density curves of NFPA 13 applications
  • Available with 3/4" NPT (R3/4) threads
  • Utilizes a levered fusible alloy solder link in either 165°F (74°C) or 212°F (100°C)

For more information, please see Bulletin 132


EX Low Pressure Dry Pipe Valve

  • Lightweight, low friction loss
  • Low air pressure 8 to 28 psi (0.6 to 1.9 bar) reduces size of air compressor or quantity of nitrogen
  • Optional:  air pressure up to 40 psi (2.8 bar)
  • Convenient and safe external reset; no priming water required
  • Latching type valve is less susceptible to false trips caused by pressure surges
  • Grooved/Grooved, Grooved/Flange, Flange/Flange with pressure rating of 250 psi (17.2 bar) or 300 psi (20.7 bar) for 4", 6" and 165mm only
  • Available Sizes:  2" (50mm), 2-1/2" (65mm), 76mm, 3" (80mm), 4" (100mm), 165mm, 6" (160mm) & 8" (200mm)

For more information, please see Bulletin 358 and Bulletin 359


Butterfly Valves

  • Grooved End
  • 300 psi (21.4 bar) rated working pressure
  • cULus Listed and FM Approved
  • Supplied from stock with factory installed UL Listed double tamper switch for indoor and outdoor use
  • Available Sizes: 2-1/2", 3" , 4", 6" & 8"

For more information, click here


 

N25 ESFR, K25.2 (362 metric)

  • Utilizes a levered fusible alloy link in either a 165°F (74°C) or a 212°F (100°C) rating

For more information, please see Bulletin 909

 

 


KFR-CCS 56 Combustible Concealed Space Sprinkler, K5.6 (80 metric)

  • Combustible Concealed Space Sprinkler providing coverage up to 256 ft2.
  • UL listed, K-5.6 Special Application Sprinkler for combustible concealed spaces
  • 212°F solder element
  • 1,000 square foot design area for both Wet- and Dry-Pipe systems
  • Spacing: maximum of 14’ between sprinklers for:      
  • Open trusses from 12" to less than 18" in depth
  • Solid joists or composite wood joists
  • Spacing: maximum of 16' between sprinklers for:
  • Open trusses from 18" to 36"
  • Minimum distance between sprinklers:  6'

For more information, please see Bulletin 044