System Component Spotlight

RASCOFLEX® Flexible Sprinkler Connections
- Sets new standard for simplicity and reducing installation times
- One piece, pre-assembled bracket designed to make installation, alignment, and adjustment simple
- Lowest friction loss across the product line
- Elastic tie provided to secure hose prior to bracket installation

Reliable® Butterfly Valves
- Supervised Open or Supervised Closed options
- Full size range of lightweight, small diameter, bronze butterfly valves with tamper switches
RBV Series Bronze Butterfly Valves
- cULus Listed and FM Approved (1″ UL Listed and FM Approved only)
- 1″ – 2½” threaded
- 1¼” – 2½” grooved
Model BFG-300 Supervised Butterfly Grooved Valves
- cULus Listed and FM Approved for 300 psi (20.7 bar)
- 2½” (65 mm)
- 3” (76 mm)
- 4” (100 mm)
- 6” (150 mm)
- 8” (203 mm)
Reliable® Streamline™ Drain Hoses

- Dramatically reduces installation time of drain line compared to hand-piped drain
- 1¼” x 24″ MNPT x FNPT Union
- 1¼” x 48″ MNPT x FNPT Union
- 2″ x 48″ MNPT x Groove
Reliable Model TD Test and Drain

- Single-handle, tri-position ball valve allowing both testing of the waterflow alarm and draining of a wet-pipe fire protection system
- 300 psi (20.7 bar) pressure rating
- Grooved and threaded inlet options
- Optional relief valve kit with pressure ratings from 175 psi (12 bar) through 310 psi (21 bar)