Fluorine-Free Foam: The Future of Environmentally Responsible Fire Suppression

Fluorine-Free-Foam-Concentrate

For decades, the fire protection industry relied on aqueous film-forming foam (AFFF) to fight flammable liquid fires in aircraft hangars, petrochemical facilities, power plants, and other high-hazard environments. Key components of those formulations were per- and polyfluoroalkyl substances, commonly known as PFAS, which the industry is now working to phase out.

PFAS are often called “forever chemicals” because they don’t break down in the environment. They persist in soil, groundwater, and biological systems for decades, and they’ve been linked to serious health and environmental concerns. Regulatory bodies worldwide are responding, and the shift away from fluorine-containing foams is already underway.

For risk managers, fire protection engineers, and designers specifying foam systems, the question is: how do we transition without compromising performance?


The Shift to Fluorine-Free Foam

The momentum behind fluorine-free fire suppression is building on multiple fronts. In the United States, more states have enacted legislation restricting the manufacture, sale, or use of PFAS-containing Class B firefighting foams. At the federal level, the Department of Defense must discontinue AFFF use at its land-based installations by late 2026 and has already certified fluorine-free alternatives that meet military performance standards.

Internationally, the picture is moving even faster. The EU’s Registration, Evaluation, Authorisation and Restriction of Chemicals (REACH) regulation restricts PFAS in firefighting foams through phased requirements across sectors. Beginning in January 2026, International Maritime Organization requirements restrict the use and storage of PFOS-containing firefighting media on vessels subject to Safety of Life at Sea (SOLAS), with compliance timing based on vessel status and survey dates.

For anyone specifying or operating a foam-based fire suppression system, compliance timelines are real and rapidly approaching. The earlier a transition plan takes shape, the more options that are available.

Fluorine-Free Foam Engineered for Demanding Applications

The concern with any transition away from a proven technology is performance. AFFF earned its reputation by forming a fast-spreading aqueous film over fuel surfaces, cutting off oxygen and suppressing vapor release. Any fluorine-free replacement must demonstrate the flame knockdown, fire control, and extinguishing performance required for its intended application.

That’s exactly what the latest generation of fluorine-free foam concentrates is designed to do. Reliable offers Perimeter Solutions’ UL Listed fluorine-free foam concentrates, which deliver proven performance on hydrocarbon fuels at application rates comparable to AFFF. The concentrates are listed for overhead sprinkler protection at an application rate of 0.16 gpm/ft² and can be used in systems designed in accordance with NFPA 409. For qualifying applications, this may allow fire protection engineers to specify a fluorine-free solution without changing the system’s hydraulic basis, provided the existing system meets the product’s Listing and design requirements.

These concentrates meet stringent fire-performance criteria and contain no intentionally added PFAS, supporting the industry’s transition to fluorine-free foam.


Explore our Industrial & Energy Applications

Built to Work with Reliable Systems

One of the practical advantages of specifying fluorine-free foam through Reliable is system compatibility. Reliable offers a full complement of fire sprinklers and valves Listed for foam applications:

  • Listed Sprinklers: Multiple K5.6, K8.0, and K11.2 upright and pendent sprinklers are specifically UL Listed for use with fluorine-free foam concentrates, covering both open and closed sprinkler applications.
  • Deluge System Valves: The DDV diaphragm and DDX mechanical latching deluge valves support the high-hazard environments where foam systems are most commonly deployed, from refineries and chemical facilities to aircraft hangars and power plants.
  • Wet System Valves: For temperature-controlled environments, our wet system valves provide the foundation for closed-head foam-water sprinkler systems.
  • Proportioning Hardware: We offer UL Listed bladder tanks, proportioners, and storage equipment across a range of flow rates and system sizes.

This means a fluorine-free foam system specified with Reliable products can be designed, installed, and maintained as a complete package, not pieced together across multiple vendors with uncertain compatibility.


The Time to Plan Is Now

Facilities that begin planning now can phase in fluorine-free foam on their own timeline, avoid last-minute compliance pressure, and take advantage of the most current product approvals and system configurations.

Whether the project is a new installation or a retrofit of an existing AFFF system, your local sales representative can help evaluate system requirements and identify the right fluorine-free foam solution for the application.


Learn about Reliable’s Environmentally Responsible Fluorine-Free Foam Solutions.

Have a project to discuss? Connect with our Product Technology team for consultative support today.