Reliable Fire Protection for Storage & Warehousing

Protect Your Warehouse Investment with Reliable
Premium quality and premier customer service—that’s the Reliable promise. We take immense pride in delivering not only superior fire protection equipment, but also setting the gold standard for customer service. For more than 100 years, we’ve honed our expertise, solidifying our position as a trusted name in the industry.
Our automatic sprinkler systems help major warehouse developers maximize ROI by increasing real estate value, reducing labor and material costs, and enhancing sustainability. Discover our warehouse sprinkler system solutions below, or get in touch with an expert directly to chat further details.
Storage Fire Protection, Solved
The balance between proper fire protection and efficient storage can be tricky. With strict codes and standards to follow, racking flexibility becomes difficult. The safe storage of flammable goods demands rigorous measures and cold storage introduces its own complexities. But we can help.
Reliable understands the need for tailored fire protection solutions that prioritize both safety and efficiency in your unique storage setting. That’s why Reliable offers code-compliant products for CMDA, CMSA, and ESFR, options to protect water-sensitive areas, cold storage, and more. Plus, our extended coverage systems help to reduce the number of sprinklers needed overall, helping you save on costs and installation times. Contact one of our experts to learn more!
Reliable Storage and Warehousing Solutions
Feel confident that your investment is protected with Reliable! Reliable wet system valves are designed to control sprinkler systems in areas that are temperature controlled to at least 40°F (4°C). As the most common type of system, wet sprinkler systems have water available at the sprinkler, so when a fire occurs, and the sprinkler activates, water is discharged on the fire immediately.
Contact an Expert
At Reliable, we understand that every fire protection need is unique. That’s why our seasoned team stands ready to provide you with an in-depth consultation, tailored to your specific requirements. We will analyze your warehouse facility’s layout, navigate through regulatory intricacies, and pinpoint potential risks. This comprehensive assessment helps to build our recommendations, ensuring that the solution we propose is the very best for your circumstances.
If you’re ready to find the right system for your storage facility, connect with us directly for one-on-one consultative support. We will talk through all of the technical details and find the right solution together.
Reliable fire protection starts here—we can’t wait to put our expertise to work for you.
Reach Reliable Product Technology at:
tech@reliablesprinkler.com
or 1-800-557-2726

Resources for Warehouse Developers
Storage Fire Protection Strategies in Modern Warehouses
This presentation reviews ceiling-only fire protection’s history and modern protection strategies. It also covers data-backed, in-rack sprinkler system options for warehouses.
In-Rack Options Independent of Ceiling Design
Reliable’s Director of Product Technology compares and contrasts the three options available in the 2019 edition of NFPA 13 for in-rack protection schemes.
Featured Storage and Warehousing Products
Alarm Check
Reliable's Model E and E3 Alarm Check Valves are designed expressly for wet pipe fire sprinkler systems, and approved for vertical or horizontal applications.
Riser Assembly
Enhance storage and warehousing safety with our riser assembly systems, featuring commercial risers, check valves, and swing check valves for reliable water flow and sprinkler performance.
CMDA Sprinklers
Boost water flow capacity in high-density storage areas with our control-mode density area (CMDA) sprinklers.
CMSA Sprinklers
Control fire in challenging storage conditions with control-mode special application (CMSA) sprinklers.
ESFR Sprinklers
Early-suppression fast-response (ESFR) sprinklers activate quickly to provide fire suppression and directly attack fire.
Our Certifications
Reliable is committed to maintaining high-quality standards and manufacturing practices. Our certifications underscore this dedication to quality and environmental responsibility on a global scale.
ISO 9001:2015
Liberty SC Manufacturing HQ & Internationally
ISO 14001:2015
Internationally