News & New Products

New name: Product Technology
- Reliable Sprinkler Announces Department Name Change from Technical Services to Product Technology.
 - The new name better reflects the team’s role in advancing product innovation, technical expertise, and customer support across Reliable’s fire protection solutions.
 
HERE for more information!

Revit Add-in & Download Library
- The New Reliable Revit add-in installs a toolbar directly inside Revit
 - Reliable’s full product portfolio of Sprinklers and Valves is now available in Revit format. Download the full library, or select just the desired product family.
 
HERE for more information!

2 Floor Control Assembly
- 360° rotation of each modular component
 - Adjustable Pressure Relief Valve
 - Approved for vertical or horizontal installation
 - Grooved components enable universal application
 
HERE for more information!

CR2 Commercial Riser
- Compact, lightweight design
 - Approved for vertical or horizontal installation
 - Grooved components enable universal application
 
HERE for more information!

G4XLO Flat Plate K11.2 ECLH/ECOH Sprinkler – Intermediate Temperature
- ECLH/ECOH Concealed Pendent K11.2 (160 metric)
 - Extended coverage protection to 20 ft x 20 ft (6.1 m x 6.1 m) for light and ordinary hazard occupancies
 - Now available in Ordinary and Intermediate temperatures
 - Flat concealed cover plate available in a variety of finishes
 
HERE for more information!

G4-11 Flat Plate K11.2 Spray Sprinkler
- Standard Coverage, Concealed Pendent K11.2 (160 metric)
 - Flat concealed cover plate available in a variety of finishes
 - Available with Stainless Steel Clad cover plate
 - Available with gasketed flat plate concealed for industrial clean room applications with flammable liquids and solvents
 
HERE for more information!

Press Release – cULus Listing of Model P25 ESFR
The Model P25 is an Early Suppression Fast Response (ESFR) fire sprinkler with nominal K-factors of 25.2 (360 metric). Now cULus Listed, FM Approved, and CE certified.
The P25 also has a cULus Specific Application Listing for deck heights up to 48′ (14.6 m). Guards and shields are available pre-installed from the factory and the assembly can be installed using the Model W16 wrench.

Press Release – FM Approval of Model MV Nozzles
The Model MV Spray Nozzles are open directional spray nozzles designed for use in water spray fixed systems for fire protection applications. Now cULus Listed and FM Approved.
Press Release – Model FX Dry Pipe Valve
The Model FX Dry Pipe Valve is a differential type, externally resettable valve used to control water flow to a sprinkler system subject to temperatures below 40°F (4°C).
Press Release – Model WP Series Window Protection Sprinklers
The Model WP Series Sprinkler is used with fixed glazed assemblies to create a cULus Listed alternative to a fire-rated wall. The Model WP Series is a 5.6K (80 metric) Fast Response Specific Application Pendent Vertical Sidewall Sprinkler that is Listed to provide complete wetting of various glass surfaces.
Press Release – Sales Personnel Promotions and New Hires
Reliable® is delighted to announce several promotions and new hires for our Sales team: Kyle Claypool-Sales Representative, Daniel De Dominic-Sales Representative, Erin Holleran-Sales Pricing Manager, Rebecca McIntyre, Regional Sales Manager and Clint Williamson, Regional Sales Manager.
Press Release – Locations Update
Reliable® is excited to announce the relocation of its Lorton, Virginia operation to Capitol Heights, Maryland and the opening of a new Distribution Center in Richmond, Virginia.
Press Release – KFR
KFR Series sprinklers are standard spray, quick-response sprinklers with a fusible link operating element.
Reliable turns 100!
On January 23rd, 1920, Frank J. Fee incorporated the Reliable Automatic Sprinkler Co., Inc. From our humble New York beginnings to a 21st-century global organization, Reliable is proud to serve the industry with integrity, ingenuity, quality and a commitment to service. We’re excited to begin our Centennial era and look forward to celebrating with you this year.
Follow our Centennial story through the coming year: www.reliablesprinkler.com/100