DDX Double Interlock Preaction System Type D – Electric/Electric

WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov
-
Valve Size:
2″ (50 mm), 2-1/2″ (65 mm), 76 mm, 3″ (80 mm), 4″ (100 mm), 6″ (150 mm), 165 mm, 8″ (200 mm), 1-1/4″ x 48″ MNPT x FNPT Union
Where the use of a dry pipe system is intended to be temporary until a permanent preaction system is installed, the Model DDX-LP Low Pressure Dry Pipe Valve may be installed and later converted to a Model DDX Type D or Type F preaction system. Please reference Technical Service Bulletin 338C for details.