Sprinkler Distribution Patterns
The distribution patterns presented on the following pages are provided to illustrate
the approximate water spray trajectories for various Reliable sprinklers at pressures of
7, 15 and 30 psi, unless otherwise noted. However, it must be emphasized that
Reliable sprinklers must be installed according to the pertinent National and Local Fire
Codes, Standards and Installation Rules, all of which are considered to be minimum
requirements for sprinkler system installations. If Reliable's sprinklers are not
installed accordingly, the listing, approvals and warranties are not valid.
The minimum requirements for water distribution from sprinklers (i.e., densities, areas
of coverage, horizontal and vertical obstructions) are primarily provided in National
Standards. These are the requirements that must be satisfied when designing sprinkler
placements; whereas, the following distribution profile patterns are only for information.
Table of Contents
Section C: Concealed Sprinklers
Section D: Dry Sprinklers
Section F: Concealed Sprinklers
F-1
Model F1 & F1FR Upright Sprinklers (SSU), 3/8",
7/16" & 1/2" Orifice Sizes.
F-2
Model F1 & F1FR Pendent Sprinklers (SSP), 3/8",
7/16" & 1/2" Orifice Sizes.
F-3
Model F1 & F1FR Recessed Pendent Sprinklers,
3/8", 7/16", & 1/2" Orifice Sizes.
F-4
Model F1 & F1FR Vertical Sidewall Sprinklers,
Upright & Pendent, 1/2" Orifice.
F-5
Model F1 & F1FR Horizontal Sidewall Sprinklers,
1/2" Orifice, HSW1 Deflector.
F-6
Model F1 & F1FR
F-7
Model F1 & F1FR Extended Coverage Horizontal
Sidewall Sprinklers, 17/32" Orifice, EC6 Deflector.
F-8
Model F1 & F1FR Conventional Sprinklers
Section G: Solder (G& GFR) Sprinklers
G-1
Model G & GFR Sprinklers, Upright (SSU) &
Pendent (SSP) 1/2" & 17/32" Orifice Sizes.
G-2
Model G & GFR Sprinklers, Upright (SSU) &
Pendent (SSP), 5/16", 3/8" & 7/16" Orifice Sizes.
G-3
Model G & GFR Sprinklers, Upright & Pendent,
10mm Orifice.
G-4
Model G & GFR Vertical Sidewall Sprinkler,
17/32" Orifice.
G-5
Model G & GFR Vertical Sidewall Sprinkler, 1/2"
Orifice.
G-6
Model G & GFR Vertical Sidewall Sprinkler,
7/16" Orifice.
G-7
Model G & GFR Vertical Sidewall Sprinkler, 3/8"
Orifice.
G-8
Model G & GFR Horizontal Sidewall Sprinkler,
17/32" Orifice, HSW1 Deflector.
G-9
Model G & GFR Horizontal Sidewall Sprinkler,
1/2" Orifice, HSW1 Deflector.
G-10
Model G & GFR Horizontal Sidewall Sprinkler,
7/16" Orifice, HSW1 Deflector.
G-11
Model G & GFR Horizontal Sidewall Sprinkler,
3/8" Orifice, HSW1 Deflector.
G-12
Model G & GFR Extra Large Orifice Upright (XLO)
Sprinklers-.64" Orifice.
G-13
Model G & GFR Extended Coverage Horizontal Sidewall
Sprinklers, 17/32" Orifice, EC4 Deflector.
G-14
Model G & GFR Extended Coverage Horizontal Sidewall
Sprinkler, 1/2" Orifice, EC4 Deflector.
G-15
Model G Recessed Sprinklers Pendent, 3/8",
7/16" & 1/2" Orifice Sizes.
G-16
Model G Sprinklers using Model G/F1 Recessed
Escutcheon, 3/8", 7/16" & 1/2" Orifice Sizes.
G-17
Model G & GFR Conventional Sprinklers Upright &
Pendent, 10, 15 & 20mm Orifice Sizes.
G-23
Model G VELO ECOH Pendent & Recessed Pendent
Sprinklers. (.15 density)
G-24
Model G VELO ECOH Pendent & Recessed Pendent
Sprinklers. (.20 density)
Section M: Miscellaneous, Nozzles and Sprinklers
M-1
Models ZX-1 and ZX Institutional Horizontal Sidewall
Sprinklers, 1/2" Orifice.
M-2
FM Type Open Cornice Sprinklers, 1/2", 5/8"
& 3/4" Orifice Sizes.
M-3
FM Type Open Window Sprinklers, 1/2", 5/8"
& 3/4" Orifice Sizes.
M-4
Model B Open Window Sprinklers, 1/4", 5/16"
& 3/8" Orifice Sizes.
M-5
Model A Spray Nozzle, K=1.90, .257" Orifice.
M-6
Model A Spray Nozzle, K=3.05, .328" Orifice.
M-7
Model A Spray Nozzle, K=5.80, .453" Orifice.
M-8
Model ZX-1 Quick Response Sprinklers, 7/16" ,
1/2" Orifice Sizes.
Section R: Residential Sprinklers
R-1
Models F1/RES & F1/RES/F2, Standard Pendent
Sprinklers, 1/2" x 1/2".
R-2
Models F1/RES/2 & F1/RES/F2, Standard Pendent
Sprinklers, 7/16" x 1/2".
R-3
Models F1/RES/2 & F1/RES/2/F2, Standard Pendent
Sprinklers, 7/16" x 1/2" and Model F1/RES Horizontal Sidewall Sprinkler,
1/2" x 1/2".
R-4
Model F1/RES & F1/RES/F2, Horizontal Sidewall
Sprinklers, 1/2" x 1/2".
R-5
Models F1/RES & F1/RES/F2, Horizontal Sidewall
Sprinklers, 7/16" x 1/2".