Designed especially for corrosive environments - mining operations, offshore drilling platforms, chemical facilities, brackish or seawater applications, and most foam products
•
Stainless steel construction with O-ring seals to resist corrosion and leakage
•
Differential latch-type - lightweight, dependable construction
•
Easily trimmed for releasing by manual pull stations, wet pilot sprinklers, dry pilot sprinklers and electric solenoid valves
Primarily for Extra Hazard and Storage Occupancies as designed and installed under NFPA 13 Requirements
•
Can allow reduced design areas, higher storage, reduced ceiling clearance to storage, and other savings in sprinkler design
•
cULus Listed and FM Approved
•
For more information, please refer to Bulletin 011
N252 EC, K-25 EC Pendent and Recessed Pendent
•
Extended Coverage Pendent & Recessed Pendent for Density/Area Design
•
Approved for coverage up to 196 square feet (14' x 14') for extra hazard and storage applications
•
New FM Approval as a Control Mode Special Application Sprinkler (CMSA) for building height of 30 feet, storage height of 25 feet. No in-rack sprinklers are required and only 30 psi of pressure for 196 square feet coverage.
•
Can be installed directly on the piping for exposed pipe systems. Because they are pendent sprinklers, sprig-ups are not required for larger diameter piping.