Find a Product:
   
Search by Keyword, Bulletin, or SIN#
 
   

International: Portuguese

The following bulletins have been translated into Portuguese. Please see our All Bulletins page for a complete listing of our bulletins and CAD drawings.

010 K-22 Magnum
034 G5-56, G5-42 and G5-28 Sprinklers
110 G Sprinkler
111 G Recessed Sprinkler
117 F1, F1 Recessed Sprinkler
122 G4FR Sprinkler
132 GL112 Upright Sprinkler
136 F1FR Sprinkler
140 Residential Sprinklers Design Installation Guide
146 G VELO Sprinkler
148 F1FR, F1FR Recessed Sprinkler
150 H ESFR Sprinkler
152 ZX INST Sprinkler
153 F3 Dry Sprinkler
157 F3QR Dry Sprinkler
170 F1, F1FR Sprinklers
177 HL-22 Specific Application ESFR
204 Cabinets & Escutcheons
205 Installation and Service Wrenches
208 Sprinkler Guards C & D
251 A2, B-1, & B-2 Automatic Pressure Maintenance Devices (O&M)
275 A Air Compressor (O&M)
322 B1 Accelerator with Integral Accelo-Check
350 D Dry Pipe Valves (O&M)
355 LDX Dry Pipe Valve System
407 E Alarm Check Valves with E3 Trim (O&M)
501 BX Deluge Valve (O&M)
613 C Mechanical Sprinkler Alarm (O&M)
723 H PrePaK Preaction System - 1-1/2" (40mm)
DDX-SS Valve Ad